3-Port Air Operated Valve VPA300 / 500 / 700 Series Manifold (Part Numbers - CAD Download)

3-Port Air Operated Valve VPA300 / 500 / 700 Series Manifold
This is a manifold of the 3-Port Air Operated Valve VPA Series.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VV3PA3-41-021-02
VV3PA3-41-081-02
VV3PA3-41-101-02
VV3PA3-42-083-02
VV3PA5-41-021-03
VV3PA5-41-041-03
VV3PA5-41-061-03
VV3PA5-42-023-03
VV3PA7-41-061-04
VV3PA7-41-071-04
VV3PA7-41-101-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Connection Type Nominal Pipe Thread Size Number of stations Exhaust port type Types of Related components Number of stations Exhaust port type Applicable valve

50.82 €

1 98 Days [Related Components] Related components[Rc (R)] Rc1/4--Manifolds2Common exhaust typeVPA300

175.65 €

1 98 Days [Related Components] Related components[Rc (R)] Rc1/4--Manifolds8Common exhaust typeVPA300

217.81 €

1 98 Days [Related Components] Related components[Rc (R)] Rc1/4--Manifolds10Common exhaust typeVPA300

175.65 €

1 98 Days [Related Components] Related components[Rc (R)] Rc1/4--Manifolds8Individual exhaust typeVPA300

58.02 €

1 26 Days [Related Components] Related components[Rc (R)] Rc3/8--Manifolds2Common exhaust typeVPA500

105.11 €

1 39 Days Related Components[Rc (R)] Rc3/84Common EXH----

152.11 €

1 98 Days [Related Components] Related components[Rc (R)] Rc3/8--Manifolds6Common exhaust typeVPA500

57.95 €

1 98 Days [Related Components] Related components[Rc (R)] Rc3/8--Manifolds2Individual exhaust typeVPA500

249.15 €

1 98 Days [Related Components] Related components[Rc (R)] Rc1/2--Manifolds6Common exhaust typeVPA700

280.85 €

1 98 Days [Related Components] Related components[Rc (R)] Rc1/2--Manifolds7Common exhaust typeVPA700

375.48 €

1 98 Days [Related Components] Related components[Rc (R)] Rc1/2--Manifolds10Common exhaust typeVPA700

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360