5-port solenoid valve plug-in type S0700 series manifold optional parts (SS0750-08C3FD0)

5-port solenoid valve plug-in type S0700 series manifold optional parts SS0750-08C3FD0

Product Details:

Manufacturer part number: SS0750-08C3FD0

Brand: SMC

Price: 252.27

Delivery time: 98 Days


Technical Data:

Type: Manifold Base

Communication Protocol: -

Output Format: -

Type: Split base D sub connector (25P) kit

Number of Inputs/Outputs: -


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SS0750-08C3FD0

Part Number
SS0750-08C3FD0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Communication Protocol Output Format Type Number of Inputs/Outputs Connector Number of Stations Port pipe connection port diameter Specifications Applicable valve Specified DIN rail length Option Number of Input/Output Units Number of Input Blocks Lead wire length
(m)
Common specifications Manifold wiring specifications End Plate specifications

252.27 €

1 98 Days Manifold Base--Split base D sub connector (25P) kit--8With one-touch pipe fitting for ⌀3.2 (cylinder port)/ with one-touch pipe fitting for ⌀8 (P, R ports)Split baseS07□0□No DIN railN/A--None---

Loading...

  1. 1

This page is 5-port solenoid valve plug-in type S0700 series manifold optional parts, part number SS0750-08C3FD0.
You can find the detail information about specifications and dimensions on part number SS0750-08C3FD0.

Variation of this product

Part Number
SS0700-1A-PD02-C4
SS0700-1A-PD03-C4
SS0700-1A-PD04-C4
SS0750-08C4C6FD0
SS0750-08C4C6FD0-D
SS0750-08C4C6SD0-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Communication Protocol Output Format Type Number of Inputs/Outputs Connector Number of Stations Port pipe connection port diameter Specifications Applicable valve Specified DIN rail length Option Number of Input/Output Units Number of Input Blocks Lead wire length
(m)
Common specifications Manifold wiring specifications End Plate specifications

33.39 €

1 98 Days Manifold Block--Manifold block assembly tie rods (2 pieces) and lead wire assembly are included.--2With one-touch pipe fitting for ⌀4--No DIN railN/A--None-Double wiring-

33.39 €

1 98 Days Manifold Block--Manifold block assembly tie rods (2 pieces) and lead wire assembly are included.--3With one-touch pipe fitting for ⌀4--No DIN railN/A--None-Double wiring-

33.39 €

1 98 Days Manifold Block--Manifold block assembly tie rods (2 pieces) and lead wire assembly are included.--4With one-touch pipe fitting for ⌀4--No DIN railN/A--None-Double wiring-

252.27 €

1 98 Days Manifold Base--Split base D sub connector (25P) kit--8With one-touch pipe fitting for ⌀4 (cylinder port)/ with one-touch pipe fitting for ⌀6 (P, R ports)Split baseS07□0□No DIN railN/A--None---

272.81 €

1 98 Days Manifold Base--Split base D sub connector (25P) kit--8With one-touch pipe fitting for ⌀4 (cylinder port)/ with one-touch pipe fitting for ⌀6 (P, R ports)Split baseS07□0□With DIN rail (Rail length standard)N/A--None---

226.31 €

1 98 Days Manifold BaseNo SI unit-Split-based serial transmission kit EX250 / 500 compatible manifold--8With one-touch pipe fitting for ⌀4 (cylinder port)/ with one-touch pipe fitting for ⌀6 (P, R ports)Split baseS07□0□No DIN railBuilt-in silencer--None---

Tech Support