Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CDG1WBH25-75FZ |
CG1WBH40-75Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Specifications | Auto Switch | Rod Tip Shape | |
---|---|---|---|---|---|---|---|---|
61.97 € | 1 | 26 Days | 25 | Built-in magnet | Without auto switch | Female rod end | ||
90.06 € | 1 | 26 Days | 40 | Without magnet | - | Male rod end |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Stroke: L(mm) | 75 | Additional Function | Standard | Environment, Applications | Standard |
Operating Temperature(℃) | 5::60 | End Locking | NA | Valves | NA |
Operating Pressure(MPa) | 0.18 to 1 | Type of Mount Support | Basic type | Bellows | Without rod boot |
Configure