Manufacturer part number: MHZJ2-J10F
Brand: SMC
Price: 19.05 €
Delivery time: 26 Days
Type: [Related Components] Dust cover
How to Grip: -
Number of Fingers: -
Main Body Shape: -
Operation Method: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHZJ2-J10F
Part Number
|
---|
MHZJ2-J10F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | How to Grip | Number of Fingers | Main Body Shape | Operation Method | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Environment, Applications | Maximum Gripping Force (Opening Side, Electric Type) (N) | Additional Function | Maximum Gripping Force (Closing Side, Electric Type) (N) | Stroke Adjustment Mechanism | Size | Stroke (mm) | Motor cable entry direction | Actuator cable type | Actuator cable length | Controller / driver type | I/O cable length | Controller/driver mounting method | Communications plug | Applicable | Dust cover materials | Lead | Motor Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.05 € | 1 | 26 Days | [Related Components] Dust cover | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | LEHZJ10 | FKM | - | - |
Loading...
This page is Electric Gripper 2-Jaw Type, With Dust Cover LEHZJ Series, part number MHZJ2-J10F.
You can find the detail information about specifications and dimensions on part number MHZJ2-J10F.
Configure
Basic Attributes
How to Grip
Number of Fingers
Main Body Shape
Operation Method
Open Dimension L1(mm)
Closed Dimension L2(mm)
Environment, Applications
Maximum Gripping Force (Opening Side, Electric Type)(N)
Additional Function
Maximum Gripping Force (Closing Side, Electric Type)(N)
Stroke Adjustment Mechanism
Size
Stroke(mm)
Motor cable entry direction
Actuator cable type
Actuator cable length
Controller / driver type
I/O cable length
Controller/driver mounting method
Communications plug
Lead
Motor Size
Type
Type
Applicable
Dust cover materials
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEHZJ10LK2-4-R5 |
LEHZJ10LK2-4-R51P5 |
LEHZJ10LK2-4-RA |
MHZJ2-J10S |
MHZJ2-J16 |
MHZJ2-J16F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | How to Grip | Number of Fingers | Main Body Shape | Operation Method | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Environment, Applications | Maximum Gripping Force (Opening Side, Electric Type) (N) | Additional Function | Maximum Gripping Force (Closing Side, Electric Type) (N) | Stroke Adjustment Mechanism | Size | Stroke (mm) | Motor cable entry direction | Actuator cable type | Actuator cable length | Controller / driver type | I/O cable length | Controller/driver mounting method | Communications plug | Applicable | Dust cover materials | Lead | Motor Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,130.21 € | 1 | 26 Days | Main Body(Electric Type) | Mechanical Hand / Open, Parallel Type / Pinch, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | Dust Resistant | 6 | High Accuracy / Fall Prevention Type / With Linear Guide / Speed control / Stroke Adjustment Function / Control of Gripping Force | 6 | Open/Close Dual Adjustment | 10 | 4 | Basic form (Entry on the left side) | Robot cable | 5 m | Without controller/driver | Without cable | Screw mounting | Without communication plug connector | - | CR | Basic Type | Compact type | ||
1,509.56 € | 1 | 26 Days | Main Body(Electric Type) | Mechanical Hand / Open, Parallel Type / Pinch, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | Dust Resistant | 6 | High Accuracy / Fall Prevention Type / With Linear Guide / Speed control / Stroke Adjustment Function / Control of Gripping Force | 6 | Open/Close Dual Adjustment | 10 | 4 | Basic form (Entry on the left side) | Robot cable | 5 m | LECP1 (Programless type) / PNP | 5 m | Screw mounting | - | - | CR | Basic Type | Compact type | ||
1,313.57 € | 1 | 26 Days | Main Body(Electric Type) | Mechanical Hand / Open, Parallel Type / Pinch, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | Dust Resistant | 6 | High Accuracy / Fall Prevention Type / With Linear Guide / Speed control / Stroke Adjustment Function / Control of Gripping Force | 6 | Open/Close Dual Adjustment | 10 | 4 | Basic form (Entry on the left side) | Robot cable | 10 m | Without controller/driver | Without cable | Screw mounting | Without communication plug connector | - | CR | Basic Type | Compact type | ||
13.68 € | 1 | 26 Days | [Related Components] Dust cover | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | LEHZJ10 | Si | - | - | ||
12.29 € | 1 | 12 Days | [Related Components] Dust cover | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | LEHZJ16 | CR | - | - | ||
21.77 € | 1 | 26 Days | [Related Components] Dust cover | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | LEHZJ16 | FKM | - | - |