JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Single Rod CH2E / CH2F / CH2G / CH2H Series (CH2HB32B-50)

JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Single Rod CH2E / CH2F / CH2G / CH2H Series CH2HB32B-50

Product Details:

Manufacturer part number: CH2HB32B-50

Brand: SMC

Price: 373.57

Delivery time: 26 Days


Technical Data:

Nominal Pressure: 14MPa

Cylinder Nominal Size: 32 φ

Rod Diameter: B

Stroke: 50 mm

Support Type: Standard


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CH2HB32B-50

Part Number
CH2HB32B-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pressure Cylinder Nominal Size
(φ)
Rod Diameter Stroke
(mm)
Support Type Tube Material Piston Material Cushion Mechanism Operating Pressure Range
(MPa)
Operating Temperature Range
(°C)
Port position Switch Lead wire
(m)
Number of switches Connector type Bellows Rod end nut Cushion valve position

373.57 €

1 26 Days 14MPa32B50StandardStainless SteelStainless SteelBoth Sides0.15~18-10~80On portWithout auto switchN/AN/AN/AWithout bellowsWithout rod end nutCushion valve right

Loading...

  1. 1

Basic information

Cylinder type Standard Rod Motion Double Acting Single Rod Standard JIS Standard
Additional Function No Piston Speed(mm/sec) 8::300 Piston Packing Material NBR
Custom-made specifications N/A Cylinder with improved water resistance N/A

This page is JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Single Rod CH2E / CH2F / CH2G / CH2H Series, part number CH2HB32B-50.
You can find the detail information about specifications and dimensions on part number CH2HB32B-50.

Variation of this product

Part Number
CH2EB32B-1100
CH2EB32B-1100A
CH2EB32B-150
CH2HB50B-100
CH2HB50B-1000
CH2HB50B-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Pressure Cylinder Nominal Size
(φ)
Rod Diameter Stroke
(mm)
Support Type Tube Material Piston Material Cushion Mechanism Operating Pressure Range
(MPa)
Operating Temperature Range
(°C)
Port position Switch Lead wire
(m)
Number of switches Connector type Bellows Rod end nut Cushion valve position

756.76 €

1 26 Days 3.5MPa32B1,100StandardAluminumAluminumBoth Sides0.15~3.5-10~80On portWithout auto switchN/AN/AN/AWithout bellowsWithout rod end nutCushion valve right

758.77 €

1 26 Days 3.5MPa32B1,100StandardAluminumAluminumBoth Sides0.15~3.5-10~80On portWithout auto switchN/AN/AN/AWithout bellowsWith rod end nutCushion valve right

383.19 €

1 26 Days 3.5MPa32B150StandardAluminumAluminumBoth Sides0.15~3.5-10~80On portWithout auto switchN/AN/AN/AWithout bellowsWithout rod end nutCushion valve right

494.13 €

1 26 Days 14MPa50B100StandardStainless SteelStainless SteelBoth Sides0.15~18-10~80On portWithout auto switchN/AN/AN/AWithout bellowsWithout rod end nutCushion valve right

1,024.70 €

1 26 Days 14MPa50B1,000StandardStainless SteelStainless SteelBoth Sides0.15~18-10~80On portWithout auto switchN/AN/AN/AWithout bellowsWithout rod end nutCushion valve right

469.77 €

1 26 Days 14MPa50B50StandardStainless SteelStainless SteelBoth Sides0.15~18-10~80On portWithout auto switchN/AN/AN/AWithout bellowsWithout rod end nutCushion valve right

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360