Slot nut / HM

Slot nut / HM
Locknuts can be used to locate bearings on shafts or adapter sleeves. They also give easier mounting of bearings with a tapered shaft seat

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HM44T8F
HM48T6F
HM52T6F
HM56T6F
HM30606F
HM30646F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Outer Diameter Dm
(mm)
Thickness B
(mm)
D
(mm)
m
(mm)
n
(mm)
Mass
(kg)

208.95 €

1 21 Days 8.628"x8F2803225020105

267.80 €

1 21 Days 9.442"x6F3003427020105.6

355.93 €

1 21 Days 10.192"x6F3303530024128.4

550.40 €

1 21 Days 11.004"x6F3503832024128.6

766.05 €

1 21 Days 11.785"x6F37036340241210.3

831.27 €

1 21 Days 12.562"x6F4004037024128.84

Loading...

  1. 1

Basic information

Type Lock Nuts Shape Round Shape Surface Treatment None

Tech Support