MB□Q Series Air Cylinder, Low Friction Type

MB□Q Series Air Cylinder, Low Friction Type
*This series has been migrated to the new "Smooth Cylinder/MBY" series, which realizes both-direction low friction and low-speed operation.

[Features]
· A lightweight air cylinder made lighter by up to 10% by changing the cover shape
· Suitable mounting brackets can be selected for the installation conditions
· Improved mounting freedom
· With auto switch (MDB□Q)

(i)Remark

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MBFQ32-50B
MBFQ50-400F
MDBBQ100-100B-M9PSAPC
MDBBQ100-125B
MDBDQ50-50B
MDBLQ32-100F
MDBLQ40-100F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Auto Switch Lead Wire Length
(m)
Number of Switches Type of Mount Support Type

183.85 €

1 26 Days 32500.025 to 0.7Without magnet---Rod-end flange typeDirection of low friction: with pressure on rod side

378.32 €

1 26 Days 504000.01 to 0.7Without magnet---Rod-end flange typeDirection of low friction: with pressure on head side

487.35 €

1 26 Days 1001000.01 to 0.7Built-in magnetM9P0.5 (APCM8 3-pin plug connector)2Basic typeDirection of low friction: with pressure on rod side

433.52 €

1 26 Days 1001250.01 to 0.7Built-in magnetNone--Basic typeDirection of low friction: with pressure on rod side

259.58 €

1 26 Days 50500.01 to 0.7Built-in magnetNone--U-Shaped Clevis TypeDirection of low friction: with pressure on rod side

197.06 €

1 26 Days 321000.025 to 0.7Built-in magnetNone--Axial foot typeDirection of low friction: with pressure on head side

205.44 €

1 26 Days 401000.01 to 0.7Built-in magnetNone--Axial foot typeDirection of low friction: with pressure on head side

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Low Friction (Internal Resistance) Cushion None
Port thread type Rc Custom-made Specifications None

Tech Support