Pneumatic accelerator module

Pneumatic accelerator module

Click on this image to zoom in.

Click on this image to zoom in.

  • ASB-60-EW-08
  • ASB-60-EW-D08
  • Volume Discount
Acceleration modules from ASUTEC ensure a noticeable reduction of the cycle times by shortening the time between the individual machining cycles. The acceleration module ensures that the workpiece to be machined leaves the machining station more quickly and thus the next machining cycle can start earlier. The use of an acceleration module is very effective especially in transfer systems with low belt friction, as in the case of an accumulation roller chain conveyor. As soon as the separator lowers and releases the workpiece carrier for further transport, the acceleration module is activated and pushes and accelerates the workpiece carrier. This makes it possible to shorten the cycle times of up to 2 seconds.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ASB-60-EW-08
ASB-60-EW-D08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWeight workpiece carrier (min)
(kg)
operation

290.66 €

1 Available 23 Days 10-single acting

432.22 €

1 Available 19 Days 104.5double acting

Loading...

  1. 1

Basic information

Material housing Aluminum, hard anodized Material stop Hardened steel Weight workpiece carrier (max)(kg) 60
Stroke of the stop(mm) 8 Working temperature (min)(° C) -10 Working temperature (max) 80
Connection Pneumatic connection: M5 operating pressure 4 - 8

Tech Support