Manufacturer part number: 31330-X
Brand: FAG
Price: 2,466.15 €
Delivery time: 5 Days
Inner Diameter d: 150 mm
Outer Diameter D: 320 mm
Width B (or T): 82 mm
Rotational Speed: - 1/min
Basic Load Rating, Dynamic Rating: - N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
31330-X
Part Number
|
---|
31330-X |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 2,466.15 € | 1 | Available | 5 Days | 150 | 320 | 82 | - | - | - | - | - | - | - |
Loading...
This page is Tapered roller bearings 313, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs, part number 31330-X.
You can find the detail information about specifications and dimensions on part number 31330-X.
Configure
Basic Attributes
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
31305-A |
31306-A |
31307-A |
31308-A |
31308-XL |
31309-A |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.47 € | 1 | Available | 4 Days | 25 | 62 | 18.25 | 12000 | 37000 | 38500 | - | - | - | - | ||
35.27 € | 1 | Available | 4 Days | 30 | 72 | 20.75 | 10300 | 45000 | 46500 | - | - | - | - | ||
40.92 € | 1 | Available | 4 Days | 35 | 80 | 22.75 | 9100 | 60000 | 64000 | - | - | - | - | ||
50.04 € | 1 | Available |
Same day
Stock | 40 | 90 | 25.25 | 8000 | 76000 | 83000 | - | - | - | - | ||
50.04 € | 1 | Available |
Same day
Stock | 40 | 90 | 25.25 | 8700 | 89000 | 83000 | - | - | - | - | ||
- | 62.04 € | 1 | 5 Days | 45 | 100 | 27.25 | - | - | - | - | - | - | - |