Manufacturer part number: 23240-BE-XL-C4
Brand: FAG
Price: 2,823.20 €
Delivery time: 4 Days
Inner Diameter d: 200 mm
Outer Diameter D: 360 mm
Width B (or T): 128 mm
Rotational Speed: - 1/min
Basic Load Rating, Dynamic Rating: - N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23240-BE-XL-C4
Part Number
|
---|
23240-BE-XL-C4 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 2,823.20 € | 1 | Available | 4 Days | 200 | 360 | 128 | - | - | - | - |
Loading...
This page is Spherical roller bearings 232..-BE, main dimensions to DIN 635-2, part number 23240-BE-XL-C4.
You can find the detail information about specifications and dimensions on part number 23240-BE-XL-C4.
Configure
Basic Attributes
Bearing clearance identifier
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23238-BE-XL-C3 |
23240-BE-XL |
23240-BE-XL-C3 |
23244-BE-XL |
23244-BE-XL-C3 |
23244-BE-XL-C4 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1,898.11 € | 1 | Available | 3 Days | 190 | 340 | 120 | - | - | - | C3 | |
2,970.93 € | 1 | Available | 5 Days | 200 | 360 | 128 | 1870 | 1940000 | 2700000 | - | ||
- | 2,970.93 € | 1 | Available | 5 Days | 200 | 360 | 128 | - | - | - | C3 | |
4,003.97 € | 1 | Available | 5 Days | 220 | 400 | 144 | 1700 | 2380000 | 3300000 | - | ||
- | 4,003.97 € | 1 | Available | 5 Days | 220 | 400 | 144 | - | - | - | C3 | |
- | 4,204.23 € | 1 | Available | 5 Days | 220 | 400 | 144 | - | - | - | - |