Spherical roller bearings 222..-E1A, main dimensions to DIN 635-2 (22222-E1A-XL-M-C3)

Spherical roller bearings 222..-E1A, main dimensions to DIN 635-2 22222-E1A-XL-M-C3

Click on this image to zoom in.

Click on this image to zoom in.

  • Spherical roller bearings 222..-E1A, main dimensions to DIN 635-2
  • Spherical roller bearings 222..-E1A, main dimensions to DIN 635-2
  • Volume Discount

Product Details:

Manufacturer part number: 22222-E1A-XL-M-C3

Brand: FAG

Price: 332.05

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 110 mm

Outer Diameter D: 200 mm

Width B (or T): 53 mm

Bearing clearance identifier: C3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22222-E1A-XL-M-C3

Part Number
22222-E1A-XL-M-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bearing clearance identifier

332.05 €

1 Available 3 Days 11020053C3

Loading...

  1. 1

This page is Spherical roller bearings 222..-E1A, main dimensions to DIN 635-2, part number 22222-E1A-XL-M-C3.
You can find the detail information about specifications and dimensions on part number 22222-E1A-XL-M-C3.

Variation of this product

Part Number
22213-E1A-XL-M-C3
22214-E1A-XL-M
22214-E1A-XL-M-C3
22224-E1A-XL-M
22224-E1A-XL-M-C3
22226-E1A-XL-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bearing clearance identifier

194.37 €

1 Available 5 Days 6512031C3

223.74 €

1 Available 5 Days 7012531-

201.57 €

1 17 Days 7012531C3

522.30 €

1 Available 5 Days 12021558-

522.30 €

1 Available 5 Days 12021558C3

509.80 €

1 Available 3 Days 13023064-

Tech Support