Spherical roller bearings 213..-E1, main dimensions to DIN 635-2 (21319-E1-XL-TVPB-C3)

Spherical roller bearings 213..-E1, main dimensions to DIN 635-2 21319-E1-XL-TVPB-C3
  • Volume Discount

Product Details:

Manufacturer part number: 21319-E1-XL-TVPB-C3

Brand: FAG

Price: 280.55

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 95 mm

Outer Diameter D: 200 mm

Width B (or T): 45 mm

Rotational Speed: - 1/min

Basic Load Rating, Dynamic Rating: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21319-E1-XL-TVPB-C3

Part Number
21319-E1-XL-TVPB-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier
-

280.55 €

1 Available 3 Days 9520045---C3

Loading...

  1. 1

This page is Spherical roller bearings 213..-E1, main dimensions to DIN 635-2, part number 21319-E1-XL-TVPB-C3.
You can find the detail information about specifications and dimensions on part number 21319-E1-XL-TVPB-C3.

Variation of this product

Part Number
21305-E1-XL-TVPB-C3
21306-E1-XL-TVPB
21306-E1-XL-TVPB-C3
21320-E1-XL-TVPB
21320-E1-XL-TVPB-C3
21322-E1-XL-TVPB
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier
-

54.51 €

1 Available 3 Days 256217---C3

75.04 €

1 Available 5 Days 307219120007200063000-
-

57.18 €

1 Available 3 Days 307219---C3

329.40 €

1 Available 3 Days 100215474400495000530000-
-

329.40 €

1 Available 3 Days 10021547---C3

512.28 €

1 17 Days 110240504000600000640000-

Tech Support