Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RASEY25-VA-FA118.34
Inner diameter(mm) | 25 | Width(mm) | 34.1 | Length(mm) | 140.5 |
---|---|---|---|---|---|
Distance shaft axis(mm) | 36.5 | Height (base)(mm) | 14.5 | Width (base)(mm) | 38 |
Connection thread lubrication | 1/4 - 28 UNF | Housing | GEH-ASE05-TV | Bearing designation | GYE25-KRR-B-FA107-VA |
Distance fixing bore(mm) | 105 | Width (slot)(mm) | 11 | Length (slot)(mm) | 14 |
End cap | KASK05-S-G | Open protecting cap | KASK05-S-R-NBR | Distance raceway(mm) | 19.8 |
Weight per Unit(kg) | 0.343 |
This page is Bearing housings / T-shape / interference fit / lubrication port / radial insert ball bearing / RASEY-TV-VA-FA, part number RASEY25-VA-FA118.34.
You can find the detail information about specifications and dimensions on part number RASEY25-VA-FA118.34.