Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NKXR17-Z-XL
Part Number
|
---|
NKXR17-Z-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
72.88 € 45.91 € | 1 |
Same day
Stock | 17 | 26 | 25 | 12000 | 13500 | 15000 | 16000 | 33500 |
Loading...
This page is Needle roller / axial cylindrical roller bearings NKXR..-Z, axial component, single direction, to DIN 5429, with end cap, for grease lubrication, part number NKXR17-Z-XL.
You can find the detail information about specifications and dimensions on part number NKXR17-Z-XL.
Configure
Stock
Basic Attributes
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NKXR15-Z-XL |
NKXR20-Z-XL |
NKXR25-Z-XL |
NKXR30-Z-XL |
NKXR35-Z-XL |
NKXR40-Z-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.80 € | 1 | Available | 4 Days | 15 | 24 | 23 | 13000 | 12100 | 12700 | 14400 | 28500 | ||
90.87 € | 1 | Available |
Same day
Stock | 20 | 30 | 30 | 10000 | 18600 | 23800 | 25000 | 53000 | ||
72.88 € | 1 | Available | 3 Days | 25 | 37 | 30 | 8500 | 21300 | 30500 | 33500 | 76000 | ||
110.35 € | 1 | Available | 3 Days | 30 | 42 | 30 | 7500 | 25500 | 36000 | 35500 | 86000 | ||
134.32 € | 1 | Available |
Same day
Stock | 35 | 47 | 30 | 6500 | 27500 | 41500 | 39000 | 101000 | ||
154.60 € | 1 | Available |
Same day
Stock | 40 | 52 | 32 | 6000 | 29500 | 47000 | 56000 | 148000 |