Deep groove ball bearings / single row / 60xx-C / 2HRS / 60xx-C-2HRS / similar to DIN 625-1 / FAG (6001-C-2HRS)

Deep groove ball bearings / single row / 60xx-C / 2HRS / 60xx-C-2HRS / similar to DIN 625-1 / FAG 6001-C-2HRS
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: 6001-C-2HRS

Brand: FAG

Price: 3.78

Delivery time: 4 Days


Technical Data:

Inner Diameter d: 12 φ

Outer Diameter D: 28 φ

Width B (or T): 8 mm

Basic Dynamic Load Rating: 5900 N

Maximum Allowable Rotational Speed: 24900 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6001-C-2HRS

Part Number
6001-C-2HRS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)

3.78 €

1 Available 4 Days 12288590024900Radial2370

Loading...

  1. 1

This page is Deep groove ball bearings / single row / 60xx-C / 2HRS / 60xx-C-2HRS / similar to DIN 625-1 / FAG, part number 6001-C-2HRS.
You can find the detail information about specifications and dimensions on part number 6001-C-2HRS.

Variation of this product

Part Number
6000-C-2HRS
6000-C-2HRS-C3
6001-C-2HRS-C3
6002-C-2HRS
6002-C-2HRS-C3
6004-C-2HRS
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)

3.75 €

1 Available 3 Days 10268500029500Radial1970
-

3.75 €

1 Available 4 Days 10268----
-

3.78 €

1 Available 5 Days 12288----

4.05 €

1 Available 4 Days 15329600020900Radial2850
-

4.05 €

1 Available 3 Days 15329----

4.77 €

1 Available 4 Days 2042121060015300Radial5000

Tech Support