Manufacturer part number: NU320-E-XL-M1
Brand: FAG
Price: 566.68 €
Delivery time: 5 Days
Inner Diameter d: 100 mm
Outer Diameter D: 215 mm
Width B (or T): 47 mm
Rotational Speed: - 1/min
Basic Load Rating, Dynamic Rating: - N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NU320-E-XL-M1
Part Number
|
---|
NU320-E-XL-M1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 566.68 € | 1 | Available | 5 Days | 100 | 215 | 47 | - | - | - | - | - | - | - | - |
Loading...
This page is Cylindrical roller bearings NU3..-E, main dimensions to DIN 5412-1, non-locating bearing, separable, with cage, part number NU320-E-XL-M1.
You can find the detail information about specifications and dimensions on part number NU320-E-XL-M1.
Configure
Basic Attributes
Bearing clearance identifier
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NU304-E-XL-M1-C3 |
NU304-E-XL-M1A-C3 |
NU304-E-XL-TVP2 |
NU320-E-XL-M1-C3 |
NU320-E-XL-M1A-C3 |
NU320-E-XL-MPAX-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 72.59 € | 1 | Available | 5 Days | 20 | 52 | 15 | - | - | - | C3 | - | - | - | - | |
- | 72.59 € | 1 | Available | 5 Days | 20 | 52 | 15 | - | - | - | C3 | - | - | - | - | |
25.17 € | 1 | Available | 3 Days | 20 | 52 | 15 | 17200 | 37500 | 27000 | - | - | - | - | - | ||
- | 618.20 € | 1 | 17 Days | 100 | 215 | 47 | - | - | - | C3 | - | - | - | - | ||
- | 566.68 € | 1 | Available | 5 Days | 100 | 215 | 47 | - | - | - | C3 | - | - | - | - | |
- | 566.68 € | 1 | Available | 5 Days | 100 | 215 | 47 | - | - | - | C3 | - | - | - | - |