Manufacturer part number: NJ240-E-M1
Brand: FAG
Price: 2,390.95 €
Delivery time: 17 Days
Inner Diameter d: 200 mm
Outer Diameter D: 360 mm
Width B (or T): 58 mm
Rotational Speed: 2900 1/min
Basic Load Rating, Dynamic Rating: 750000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NJ240-E-M1
Part Number
|
---|
NJ240-E-M1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,390.95 € | 1 | 17 Days | 200 | 360 | 58 | 2900 | 750000 | 1040000 | - | - | - | - | - |
Loading...
This page is Cylindrical roller bearings NJ2..-E, main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage, part number NJ240-E-M1.
You can find the detail information about specifications and dimensions on part number NJ240-E-M1.
Configure
Basic Attributes
Bearing clearance identifier
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NJ202-E-XL-TVP2-C3 |
NJ203-E-XL-M1A-C3 |
NJ203-E-XL-TVP2 |
NJ240-E-M1-C3 |
NJ244-E-M1 |
NJ244-E-M1-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 25.80 € | 1 | Available | 5 Days | 15 | 35 | 11 | - | - | - | C3 | - | - | - | - | |
- | 57.23 € | 1 | Available | 4 Days | 17 | 40 | 12 | - | - | - | C3 | Available | Available | 0.79 | kg | |
23.03 € | 1 | Available | 3 Days | 17 | 40 | 12 | 22900 | 20800 | 14600 | - | - | - | - | - | ||
- | 2,390.95 € | 1 | 17 Days | 200 | 360 | 58 | - | - | - | C3 | - | - | - | - | ||
3,818.67 € | 1 | 17 Days | 220 | 400 | 65 | 2600 | 950000 | 1330000 | - | - | - | - | - | |||
- | 3,500.44 € | 1 | Available | 5 Days | 220 | 400 | 65 | - | - | - | C3 | - | - | - | - |