Manufacturer part number: 29444-E1-XL
Brand: FAG
Price: 5,049.51 €
Delivery time: 3 Days
Inner Diameter d: 220 mm
Outer Diameter D: 420 mm
Width B (or T): 122 mm
Rotational Speed: 1560 1/min
Basic Load Rating, Dynamic Rating (Ca): 3500000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29444-E1-XL
Part Number
|
---|
29444-E1-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,049.51 € | 1 | Available | 3 Days | 220 | 420 | 122 | 1560 | 3500000 | 10000000 | - | - | 68.825 | kg |
Loading...
This page is Axial spherical roller bearings 294..-E1, main dimensions to DIN 728 / ISO 104, single direction, separable, part number 29444-E1-XL.
You can find the detail information about specifications and dimensions on part number 29444-E1-XL.
Configure
Basic Attributes
RoHS Certificate
REACH Certificate
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
Customs tariff — weight
Customs tariff — weight unit
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
29416-E1-XL |
29417-E1-XL |
29418-E1-XL |
29452-E1-XL |
29456-E1-XL |
29464-E1-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
522.94 € | 1 | Available | 3 Days | 80 | 170 | 54 | 4350 | 720000 | 1720000 | - | - | - | - | ||
575.31 € | 1 | Available | 3 Days | 85 | 180 | 58 | 4100 | 800000 | 1910000 | - | - | - | - | ||
714.90 € | 1 | 17 Days | 90 | 190 | 60 | 3850 | 880000 | 2130000 | - | - | - | - | |||
9,593.18 € | 1 | Available | 4 Days | 260 | 480 | 132 | 1350 | 4400000 | 13200000 | - | - | 95.32 | kg | ||
9,893.98 € | 1 | Available | 4 Days | 280 | 520 | 145 | 1230 | 5200000 | 15800000 | - | - | 125 | kg | ||
18,078.22 € | 1 | Available | 4 Days | 320 | 580 | 155 | 1090 | 6000000 | 19100000 | Available | Available | 163.06 | kg |