Axial spherical roller bearings 293..-E1, main dimensions to DIN 728 / ISO 104, single direction, separable (29320-E1-XL)

Axial spherical roller bearings 293..-E1, main dimensions to DIN 728 / ISO 104, single direction, separable 29320-E1-XL
  • Volume Discount

Product Details:

Manufacturer part number: 29320-E1-XL

Brand: FAG

Price: 483.88

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 100 mm

Outer Diameter D: 170 mm

Width B (or T): 42 mm

Rotational Speed: 4200 1/min

Basic Load Rating, Dynamic Rating (Ca): 495000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29320-E1-XL

Part Number
29320-E1-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

483.88 €

1 Available 3 Days 1001704242004950001340000----

Loading...

  1. 1

This page is Axial spherical roller bearings 293..-E1, main dimensions to DIN 728 / ISO 104, single direction, separable, part number 29320-E1-XL.
You can find the detail information about specifications and dimensions on part number 29320-E1-XL.

Variation of this product

Part Number
29317-E1-XL
29318-E1-XL
29322-E1-XL
29324-E1-XL
29326-E1-XL
29328-E1-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

451.02 €

1 Available 3 Days 851503948504200001110000----

543.78 €

1 17 Days 901553946504200001130000----

532.71 €

1 Available 3 Days 1101904837506200001760000----

689.70 €

1 17 Days 1202105433508000002210000----

813.58 €

1 17 Days 1302255831009000002600000----

877.18 €

1 Available 3 Days 14024060290010100002900000----

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360