LS.A - Levelling elements -Technopolymer base steel stem (343561)

LS.A - Levelling elements -Technopolymer base steel stem 343561
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 343561

Brand: ELESA

Price: 9.35

Delivery time: 1 Day


Technical Data:

Type: Adjusting Bolt Type

Adjusting Bolt Shape Type: Standard

Swivel Angle θ: 15 deg

Thread Material: Steel

Thread Surface Treatment: Zinc Plating


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

343561

Part Number
343561
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Adjusting Bolt Shape Type Swivel Angle θ
(deg)
Thread Material Thread Surface Treatment Bottom Rubber Material D
(mm)
Max limit static load unit
(kN)
l
(mm)
h
(mm)
d
(mm)
Properties Swivel Mechanism d2 l1 Articulation Ø Sub execution h2 h3# Execution Description Weight

9.35 €

4 Available 1 Day Adjusting Bolt TypeStandard15SteelZinc Plating-401316817M16StandardProvided-2514LS.A---LS.A-40-14-M16x168-

Loading...

  1. 1

Basic information

Height Adjusting Handle Not Provided Material Technopolymer

This page is LS.A - Levelling elements -Technopolymer base steel stem, part number 343561.
You can find the detail information about specifications and dimensions on part number 343561.

Variation of this product

Part Number
340125
340129
340131
344121
344125
344221
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Adjusting Bolt Shape Type Swivel Angle θ
(deg)
Thread Material Thread Surface Treatment Bottom Rubber Material D
(mm)
Max limit static load unit
(kN)
l
(mm)
h
(mm)
d
(mm)
Properties Swivel Mechanism d2 l1 Articulation Ø Sub execution h2 h3# Execution Description Weight

0.66 €

4 Available 4 Days Leg End-----327-15-StandardNot Provided14---5-LS.A - LV.A - LV.F - LV.FOLS.A-32-148

0.77 €

4 Available 4 Days Leg End-----407-17-StandardNot Provided8.5---5.5-LS.A - LV.A - LV.F - LV.FOLS.A-40-8.513

0.77 €

4 Available 4 Days Leg End-----4010-17-StandardNot Provided14---5.5-LS.A - LV.A - LV.F - LV.FOLS.A-40-1413

3.65 €

4 Available 5 Days Adjusting Bolt TypeStandard15SteelZinc Plating-50134319M8StandardProvided-2714LS.A---LS.A-50-14-M8x43-

4.40 €

4 Available 5 Days Adjusting Bolt TypeStandard15SteelZinc Plating-50136819M8StandardProvided-2714LS.A---LS.A-50-14-M8x68-

3.63 €

4 Available 1 Day Adjusting Bolt TypeStandard15SteelZinc Plating-50134319M10StandardProvided-2714LS.A---LS.A-50-14-M10x43-

Tech Support