HFTX. - Oil level indicators -Technopolymer

HFTX. - Oil level indicators -Technopolymer
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Oil level indicators in transparent polyamide-based technopolymer, star-shaped contrast screen in matte anodized aluminium and red central level point and NBR synthetic rubber O-ring packing ring.
Avoid contact with alcohol or detergents containing alcohol.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
13651
13661
13671
13681
13691
13701
13711
13721
13726
13731
13741
13751
13761
13771
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1 (G) d1(M) A B D Tightening torque unit s Description

1.94 €

1 Available Same day

Stock

G1/4-106182÷315HFTX.9-1/4

2.00 €

1.40 €

1 Available Same day

Stock

-M16x1.587222÷319HFTX.11-M16x1.5

2.00 €

1.40 €

1 Available Same day

Stock

G3/8-7.57223÷519HFTX.12-3/8

2.18 €

1.53 €

1 Available Same day

Stock

-M20x1.59.58268÷1022HFTX.14-M20x1.5

2.16 €

1.51 €

1 Available Same day

Stock

G1/2-10.58264÷622HFTX.15-1/2

3.28 €

2.30 €

1 Available Same day

Stock

-M25x1.58931.58÷1027HFTX.18-M25x1.5

3.37 €

2.36 €

1 Available Same day

Stock

-M27x1.59931.58÷1027HFTX.19-M27x1.5

2.93 €

2.05 €

1 Available Same day

Stock

G3/4-10.5931.56÷827HFTX.20-3/4

3.19 €

2.23 €

1 Available Same day

Stock

-M26x1.513931.58÷1027HFTX.21-M26x1.5

3.96 €

10 Available 6 Days -M30x1.5910358÷1030HFTX.22-M30x1.5

4.07 €

10 Available 6 Days G1-1110408÷1034HFTX.24-1

4.46 €

10 Available 6 Days -M35x1.51110408÷1034HFTX.26-M35x1.5

6.07 €

4.25 €

1 Available Same day

Stock

G1/4-11.513478÷1040.5HFTX.30-1¼

6.07 €

4.25 €

1 Available Same day

Stock

-M40x1.511.513478÷1040.5HFTX.31-M40x1.5

Loading...

  1. 1

Basic information

Type Round Type Circular Type Screw-In Type Additional Functions for Level Visibility Reference Point
Other Added Functions Not Provided Body Material Plastic Maximum Operating Temperature(°C) 100
Material Technopolymer

Tech Support