Manufacturer part number: 260120-C6
Brand: ELESA
Price: 5.83 €
Delivery time: Same day
f: 93.5±0.5 mm
h: 35 mm
D/l: 22 mm
L: 116 mm
h1: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
260120-C6
Part Number
|
---|
260120-C6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | h (mm) | D/l (mm) | L (mm) | h1 (mm) | b | B | Color finish accessory code | d | force 1 | force 2 | h2 | Hole | l1 | p | s | Wheel base | work 1 | work 2 | High performing lines | Type of assembly | Sub execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.83 € 2.80 € | 1 | Available |
Same day
Stock | 93.5±0.5 | 35 | 22 | 116 | - | - | 7.5 | C6 | M5 | 2000 | 1500 | - | M5 | 72 | 10 | 10 | 93 | 8 | 3 | Ergostyle | Blind holes | EBP-B | EBP.110-B M5-C6 | - |
Loading...
Material | Technopolymer |
---|
This page is EBP. - Bridge handles -Technopolymer, part number 260120-C6.
You can find the detail information about specifications and dimensions on part number 260120-C6.
Configure
Stock
Basic Attributes
h1(mm)
b
h2
Type
f(mm)
h(mm)
D/l(mm)
L(mm)
B
Color finish accessory code
d
force 1
force 2
Hole
l1
p
s
Wheel base
work 1
work 2
High performing lines
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
260111-C3 |
260111-C4 |
260111-C5 |
260121-C1 |
260121-C17 |
260121-C2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | h (mm) | D/l (mm) | L (mm) | h1 (mm) | b | B | Color finish accessory code | d | force 1 | force 2 | h2 | Hole | l1 | p | s | Wheel base | work 1 | work 2 | High performing lines | Type of assembly | Sub execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.83 € | 10 | Available | 4 Days | 93.5±0.5 | 35 | 22 | 116 | 6.5 | - | 7.5 | C3 | 6.5 | 2000 | 1500 | 23.5 | 6 | 72 | - | 10 | 93 | 8 | 3 | Profile systems | Pass-through holes | EBP. | EBP.110-6-C3 | - | |
3.83 € | 1 | Available |
Same day
Stock | 93.5±0.5 | 35 | 22 | 116 | 6.5 | - | 7.5 | C4 | 6.5 | 2000 | 1500 | 23.5 | 6 | 72 | - | 10 | 93 | 8 | 3 | Ergostyle | Pass-through holes | EBP. | EBP.110-6-C4 | - | |
3.83 € | 1 | Available |
Same day
Stock | 93.5±0.5 | 35 | 22 | 116 | 6.5 | - | 7.5 | C5 | 6.5 | 2000 | 1500 | 23.5 | 6 | 72 | - | 10 | 93 | 8 | 3 | Profile systems | Pass-through holes | EBP. | EBP.110-6-C5 | - | |
5.52 € | 1 | Available |
Same day
Stock | 93.5±0.5 | 35 | 22 | 116 | - | - | 7.5 | C1 | M6 | 2000 | 1500 | - | M6 | 72 | 12 | 10 | 93 | 8 | 3 | Profile systems | Blind holes | EBP-B | EBP.110 B-M6-C1 | - | |
6.27 € | 10 | Available | 4 Days | 93.5±0.5 | 35 | 22 | 116 | - | 7.5 | - | C17 | M6 | 2000 | 1500 | - | M6 | 72 | 12 | - | 93 | 8 | 3 | Ergostyle, Profile systems | AH Blind holes | EBP-B | EBP.110 B-M6-C17 | 45 | |
6.27 € | 1 | Available |
Same day
Stock | 93.5±0.5 | 35 | 22 | 116 | - | - | 7.5 | C2 | M6 | 2000 | 1500 | - | M6 | 72 | 12 | 10 | 93 | 8 | 3 | Profile systems | Blind holes | EBP-B | EBP.110 B-M6-C2 | - |