Flat hinges / conical recesses / 270° (-90° +180°) / plastic (technopolymer) / CFM / ELESA (425512)

Flat hinges / conical recesses / 270° (-90° +180°) / plastic (technopolymer) / CFM / ELESA 425512
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 425512

Brand: ELESA

Price: 3.36

Delivery time: 4 Days


Technical Data:

L: 40 mm

B: 40 mm

f: 25

f1: 25

b1: 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

425512

CFM. / Hinges, SUPER-technopolymer

.

Material

Glass-fibre reinforced SUPER-polyamide based (PA) technopolymer.

Colour

- CFM.: black, matte finish.
- CFM-CLEAN: white similar to RAL 9002, matte finish.

Rotating Pin

AISI 303 stainless steel.

Standard Executions

- CFM-p: nickel-plated steel threaded studs.
- CFM-SH: pass-through holes for countersunk head screws.
- CFM-CH: pass-through holes for cylindrical head screws with washer type UNI 6592.
- CFM-p-SH: nickel-plated steel threaded studs and pass-through  holes for countersunk head screws.
- CFM-p-CH: nickel-plated steel threaded studs and pass-through  holes for cylindrical head screws with UNI 6592 washer.
- CFM.60-SL-CH: pass-through slotted hole for shortened cylindrical head screws UNI 9327 which allow adjustment during clamping.

Rotation Angle (Approximate Value)

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.
To choose the convenient type and the right number of hinges for your application, see the Guidelines.

 
Resistance testsAXIAL STRESS
RADIAL STRESS
90° ANGLED STRESS
DescriptionMax limit static load
Sa [N]
Max limit static load
Sr [N]
Max limit static load
S90 [N]
CFM.30 SH-4140017001000
CFM.30 CH-413001700850
CFM.40 p-M5x12200019001000
CFM.40 SH-5190019001280
CFM.40 CH-5190016001000
CFM.40 p-M5x12-SH-5190019001000
CFM.40 p-M5x12-CH-5190016001000
CFM.50 p-M6x12234025602100
CFM.50 SH-6263024001720
CFM.50-63 SH-680016001000
CFM.50-76 SH-660015001000
CFM.50 CH-6286024101360
CFM.50 p-M6x12-SH-6234024001720
CFM.50 p-M6x12-CH-6234024101360
CFM.60 p-M8x14.5300039402130
CFM.60 SH-8332029603070
CFM.60 CH-8344028102170
CFM.60 p-M8x14.5-SH-8300029602130
CFM.60 p-M8x14.5-CH-8300028102130
CFM.60-45-SH-6292030101310
CFM.60-SL-CH-696012001360
The max static load is the value above which the material may break thus prejudicing the hinge functionality. Obviously, a suitable factor, according to the importance and the safety level of the specific application must be applied to this value. Valid values also for CFM-CLEAN.

Specifications


 

CFM.

CodeDescriptionLBd2lf±0.25f1 ±0.25Hh1h2h3b1b2dd3d4d5C [Nm]C [Nm]Weight
p#SH/ CH#
425411CFM.30-SH-43030--1818743.5-10.510.52.54.58.5--311
425412CFM.30-CH-43030--1818743.51.310.510.52.54.5-8.5-311
425521CFM.40-p-M5x124040M512252595.55-14144---5-26
425511CFM.40-SH-54040--252595.55-141445.510.5--314
425512CFM.40-CH-54040--252595.551.7141445.5-10.5-514
425531CFM.40-p-M5x12-SH-54040M512252595.55-141445.510.5-5320
425532CFM.40-p-M5x12-CH-54040M512252595.551.7141445.5-10.55520
425621CFM.50-p-M6x125050M612303011.56.56-18186---5-50
425611CFM.50-SH-65050--303011.56.56-181866.512.5--530
425851CFM.50-63-SH-65063--304311.56.56-183166.512.5--537
425856CFM.50-76-SH-65076--305611.56.56-313166.512.5--542
425612CFM.50-CH-65050--303011.56.563181866.5-12.5-530
425631CFM.50-p-M6x12-SH-65050M612303011.56.56-181866.512.5-5540
425632CFM.50-p-M6x12-CH-65050M612303011.56.563181866.5-12.55540
425721CFM.60-p-M8x14.56060M814.53636158.58-21218---5-101
425711CFM.60-SH-86060--3636158.58-212188.516.5--557
425712CFM.60-CH-86060--3636158.584212188.5-16.5-557
425731CFM.60-p-M8x14.5-SH-86060M814.53636158.58-212188.516.5-5579
425732CFM.60-p-M8x14.5-CH-86060M814.53636158.584212188.5-16.55579
425812CFM.60-45-SH-66070--344514.587.5-262686.512.5--562
425822CFM.60-SL-CH-66070--344014.587.54262686.510.5--461

CFM-CLEAN

CodeDescriptionLBf±0.25f1±0.25Hh1h2b1b2dd3d4C#
[Nm]
Weight
425441CFM.30-SH-4-CLEAN30301818743.510.510.52.54.58.5311
425541CFM.40-SH-5-CLEAN4040252595.55141445.510.5314
425641CFM.50-SH-6-CLEAN5050303011.56.56181866.512.5530
425741CFM.60-SH-8-CLEAN60603636158.58212188.516.5557
# Suggested tightening torque for assembly screws.
Part Number
425512
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
B
(mm)
f f1 b1 b2 d d2 d3 d4 d5 H h1 h2 h3 l Hole Threaded screw torque 1 torque p torque SH CH Sub execution Type of assembly High performing lines Description

3.36 €

20 Available 4 Days 4040252514144-5.5-10.595.551.7-5---5CFM.Pass-through holesSUPER-TechnopolymerCFM.40-CH-5

Loading...

  1. 1

Basic information

Material Technopolymer

Tech Support