Stainless Steel-Locking pins, Slide plastic (Part Numbers - CAD Download)

Stainless Steel-Locking pins, Slide plastic
  • Promotional pricing
  • Volume Discount
Stainless Steel-Locking pins with axial lock GN 214.3 are used for quick fixing, connecting and locking of various jig and fixture systems. A typical application is location pins which have to be often removed and re-placed again.
The rectangular pawls made of Stainless Steel sheet metal keep the locking pin in an axial position in the bore. It can be retracted by pressing the button, once released it returns the pressure spring into its locking position.
The version with swivelling lifting ring is ideal for the use in confined spaces.
The load values given in the above table at shear stress are theoretically obtained and indicative only. They are non-binding recommended values and rule our any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

214.3-12-40

Part Number
214.3-12-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1 Length l1

20.50 €

10.87 €

1 Available Same day

Stock

1240

Loading...

  1. 1

This page is Stainless Steel-Locking pins, Slide plastic, part number 214.3-12-40.
You can find the detail information about specifications and dimensions on part number 214.3-12-40.

Variation of this product

Part Number
214.3-10-35
214.3-10-40
214.3-10-45
214.3-12-45
214.3-12-50
214.3-12-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bolt diameter d1 Length l1

19.48 €

1 Available Same day

Stock

1035

19.60 €

1 Available Same day

Stock

1040

19.80 €

1 Available Same day

Stock

1045

20.66 €

1 Available Same day

Stock

1245

20.94 €

1 Available 7 Days 1250

21.20 €

1 Available Same day

Stock

1260

Tech Support