Stainless Steel-Horizontal latch type toggle clamps for pulling action

Stainless Steel-Horizontal latch type toggle clamps for pulling action
  • Volume Discount
The stroke of the U-bolt latch of GN 851 latch type toggle clamps can be adjusted within its range.
In the clamped position the U-bolt latch with clamping arm is parallel to the plane of the operating handle.
In addition to the standard lengths of the U-bolt latches shown in the table, a variety of other lengths are also available under the GN 951.1 series.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
851-160-T2-NI
851-160-T-NI
851-320-T2-NI
851-320-T-NI
851-700-T2-NI
851-700-T-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

56.18 €

1 Available 7 Days 160T2, with U-bolt latch, with catch

51.92 €

1 Available 7 Days 160T, without U-bolt latch, with catch

66.88 €

1 Available 7 Days 320T2, with U-bolt latch, with catch

60.94 €

1 Available 7 Days 320T, without U-bolt latch, with catch

155.10 €

1 Available 7 Days 700T2, with U-bolt latch, with catch

177.10 €

1 Available 7 Days 700T, without U-bolt latch, with catch

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support