Stainless Steel-Cabinet "U" Handles / GN 425 (425-NI-6-32-GS)

Stainless Steel-Cabinet "U" Handles / GN 425 425-NI-6-32-GS
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 425-NI-6-32-GS

Brand: GANTER

Price: 7.06

Delivery time: 3 Days


Technical Data:

Material: [Stainless Steel (Deleted)] NI-Stainless Steel

Handle diameter d: 6 mm

Length l/l1: 32 mm

Finish: GS, matte shot-blasted


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

425-NI-6-32-GS

GN 425 / Cabinet "U" Handles, Stainless Steel

Information


Stainless Steel-Cabinet "U" handles GN 425 Ø 6, Ø 8 and Ø 10 are supplied with two stainless steel location discs. They guarantee a perfect location even with large holes in the cabinet. The discs are loosely enclosed.
The manufacturing process (bending) allows the production of special lengths in relatively small quantities.

see also...
• Cabinet "U" handles GN 425.1 (Aluminum / Stainless Steel, angled)
• Cabinet "U" handles GN 427 (Aluminum / Stainless Steel, ellipse shaped profile)
• Stainless Steel-Cabinet "U" handles GN 565.5 (ellipse shaped profile)

How to Order

How to order (Stainless Steel)
1Material
2d1
3Length l
4Finish

Specification                                  

• Stainless Steel                                        NI
  - AISI 303 (A2) for d1 = 8, 10
   AISI 304 (A2) for d1 = 12, 16
  - Matt shot-blasted                                           GS
  - Electropolished                                              EP
• Stainless Steel
  AISI 316L                                                A4
  Matt shot-blasted                                             GS
• Location discs
  - Stainless Steel, AISI 303 (for NI)
  - Stainless Steel, AISI 316L (for A4)
• Stainless Steel characteristics
• Load rating information
• RoHS compliant

On Request

• Stainless Steel version A4 electropolished

Dimensions

  
d1 Length l ±0.5      d2d3hrt min.
NIA4            
6-3245556488--M 392677
8-55*6488*96100120*128M 41235108
101088*100120*180200235*-M 515431212
12-125160200250---M 6-511412
16-160200250300---M 6-591812
* suitable for 19“ rack and enclosure layout
Part Number
425-NI-6-32-GS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Handle diameter d
(mm)
Length l/l1
(mm)
Finish

7.06 €

1 Available 3 Days [Stainless Steel (Deleted)] NI-Stainless Steel632GS, matte shot-blasted

Loading...

  1. 1

This page is Stainless Steel-Cabinet "U" Handles / GN 425, part number 425-NI-6-32-GS.
You can find the detail information about specifications and dimensions on part number 425-NI-6-32-GS.

Variation of this product

Part Number
425-A4-10-200-GS
425-A4-10-235-GS
425-A4-10-88-GS
425-NI-6-45-EP
425-NI-6-45-GS
425-NI-6-55-EP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Handle diameter d
(mm)
Length l/l1
(mm)
Finish

15.36 €

1 Available Same day

Stock

[Stainless Steel (Deleted)] A4-Stainless Steel10200GS, matte shot-blasted

15.24 €

1 Available Same day

Stock

[Stainless Steel (Deleted)] A4-Stainless Steel10235GS, matte shot-blasted

12.84 €

1 Available 4 Days [Stainless Steel (Deleted)] A4-Stainless Steel1088GS, matte shot-blasted

9.80 €

1 Available Same day

Stock

[Stainless Steel (Deleted)] NI-Stainless Steel645EP, electropolished

7.10 €

1 Available Same day

Stock

[Stainless Steel (Deleted)] NI-Stainless Steel645GS, matte shot-blasted

10.00 €

1 Available Same day

Stock

[Stainless Steel (Deleted)] NI-Stainless Steel655EP, electropolished

Tech Support