Set collars / aluminium, steel / slotted / clamping lever / GN 706.4

Set collars / aluminium, steel / slotted / clamping lever / GN 706.4
  • Volume Discount
Semi-split set collars GN 706.4 can safely and simply be assembled i.e. with high clamping force without damaging the surface of the shaft.
For size d1 = 32 and 36, d3 is a through hole; starting from d1 = 42 d3 is a threaded blind bore.
These set collars not only serve as an end stop, but they can also be used for fixing or triggering other components such as end limit switches.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
706.4-32-B14-AL
706.4-32-B14-ST
706.4-36-B15-AL
706.4-36-B15-ST
706.4-36-B16-AL
706.4-36-B16-ST
706.4-42-B18-AL
706.4-42-B18-ST
706.4-42-B20-AL
706.4-42-B20-ST
706.4-48-B22-AL
706.4-48-B22-ST
706.4-48-B25-AL
706.4-48-B25-ST
706.4-55-B28-AL
706.4-55-B28-ST
706.4-55-B30-AL
706.4-55-B30-ST
706.4-60-B32-AL
706.4-60-B32-ST
706.4-60-B35-AL
706.4-60-B35-ST
706.4-65-B40-AL
706.4-65-B40-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.24 €

1 Available 7 Days

18.70 €

1 Available 7 Days

24.28 €

1 Available 7 Days

20.56 €

1 Available 7 Days

24.64 €

1 Available 7 Days

20.50 €

1 Available 7 Days

25.48 €

1 Available 7 Days

22.60 €

1 Available 7 Days

25.48 €

1 Available 7 Days

22.68 €

1 Available 7 Days

26.58 €

1 Available 7 Days

23.58 €

1 Available 7 Days

26.46 €

1 Available 7 Days

23.36 €

1 Available 7 Days

26.66 €

1 Available 7 Days

23.38 €

1 Available 7 Days

26.64 €

1 Available 7 Days

23.40 €

1 Available 7 Days

28.46 €

1 Available 7 Days

24.18 €

1 Available 7 Days

28.70 €

1 Available 7 Days

24.12 €

1 Available 7 Days

28.66 €

1 Available 7 Days

25.36 €

1 Available 7 Days

Loading...

  1. 1

Tech Support