Knurled nuts / Stainless Steel / DIN 466 / Thread d1 M4-M10

Knurled nuts / Stainless Steel / DIN 466 / Thread d1 M4-M10
  • Volume Discount
[Specifications]
・Thread d1: M4-M10
・Standard: DIN 466

[Features]
・Steel: Tensile strength class 5 ( 500 N / mm ), visible face fine turned, blackened
・Stainless Steel AISI 303: matt shot-blasted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
466-M4-NI
466-M5-NI
466-M6-NI
466-M8-NI
466-M10-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1

2.22 €

1 Available Same day

Stock

M4

2.74 €

1 Available Same day

Stock

M5

3.66 €

1 Available Same day

Stock

M6

4.84 €

1 Available 7 Days M8

8.76 €

1 Available 7 Days M10

Loading...

  1. 1

Basic information

Material NI-Stainless Steel

Tech Support