Knurled knobs, Plastic

Knurled knobs, Plastic
  • Volume Discount
Knurled knobs GN 7336 distinguish an attractive design in combination with closed shape (no recess on the underside of the handles).
Knurled knobs GN 7336 are also available without threaded insert.
Article codes:
GN 7336-34
GN 7336-42
GN 7336-53

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7336-34-M6-NI
7336-34-M6-ST
7336-42-M8-NI
7336-42-M8-ST
7336-42-M8X1-NI
7336-42-M8X1-ST
7336-53-M10-NI
7336-53-M10-ST
7336-53-M10X1-NI
7336-53-M10X1-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Diameter d1
(φ)
Thread d1

4.30 €

1 Available 7 Days Stainless Steel34M 6

4.22 €

1 Available 7 Days Steel34M 6

4.52 €

1 Available 7 Days Stainless Steel42M 8

4.40 €

1 Available 7 Days Steel42M 8

5.00 €

1 Available 7 Days Stainless Steel42M 8 x 1

4.90 €

1 Available 7 Days Steel42M 8 x 1

5.60 €

1 Available 7 Days Stainless Steel53M 10

5.32 €

1 Available 7 Days Steel53M 10

6.16 €

1 Available 7 Days Stainless Steel53M 10 x 1

5.92 €

1 Available 7 Days Steel53M 10 x 1

Loading...

  1. 1

Tech Support