Indexing plungers with red knob (Part Numbers - CAD Download)

Indexing plungers with red knob
  • Volume Discount
Indexing plungers GN 817.1 (Type C) are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

817.1-6-6-C-RT

Part Number
817.1-6-6-C-RT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Stroke l1 Type

10.46 €

1 Available 7 Days 66C, with rest position

Loading...

  1. 1

Basic information

Colour RT

This page is Indexing plungers with red knob, part number 817.1-6-6-C-RT.
You can find the detail information about specifications and dimensions on part number 817.1-6-6-C-RT.

Variation of this product

Part Number
817.1-10-12-B-RT
817.1-10-12-C-RT
817.1-6-6-B-RT
817.1-6-9-B-RT
817.1-6-9-C-RT
817.1-8-12-B-RT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bolt diameter d1
(Ø)
Stroke l1 Type

12.52 €

1 Available 7 Days 1012B, without rest position

12.62 €

1 Available 7 Days 1012C, with rest position

10.42 €

1 Available 7 Days 66B, without rest position

11.46 €

1 Available 7 Days 69B, without rest position

11.50 €

1 Available 7 Days 69C, with rest position

12.02 €

1 Available 7 Days 812B, without rest position

Tech Support