Hubs with eccentrical cam, Sintered Steel

Hubs with eccentrical cam, Sintered Steel
  • Promotional pricing
  • Volume Discount
Hubs with eccentrical cam GN 919 are used for adjusting and clamping operations. As a rule these are fitted with a gear lever handle GN 310.
The cam offers the advantage that the clamping force remains constant in every position of its travel. In addition the cam is self locking.
Cylinder head shoulder bolts GN 732 can be used as bearing pins.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
919-24-B8
919-30-B10
919-35-B12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Bore d2

13.52 €

7.17 €

1 Available Same day

Stock

24B 8

15.50 €

8.22 €

1 Available Same day

Stock

30B 10

20.08 €

10.64 €

1 Available Same day

Stock

35B 12

Loading...

  1. 1

Tech Support