Stainless Steel-Clamping bolts GN 918.7 have a circumferential wedge surface, allowing the rapid and safe clamping and releasing at a relatively large adjustable range and with high clamping force. Owing to the small pitch angle (wedge angle), the eccentric cam is self-arresting.
The ball lever is linked with the clamping bolt via a serrated ratchet, allowing the adjustment of the most suitable clamping position or the „readjustment“ of the handle.
Screw bolt and washer (see technical instructions) are matched to ensure that the clamping bolt can be easily turned after tightening. Using a washer requires no special requirements in terms of the threaded hole design. This means it can also be mounted on tables using T grooves.
Clamping bolts have the advantage that they can be turned after releasing in the clamping zone.
The use of GN 605 ball point screws with flattened ball is recommended in connection with the clamping bolts.