Cam roller carriages (Part Numbers - CAD Download)

Cam roller carriages
  • Volume Discount
Cam roller carriages GN 2424 are combined with cam roller linear guide rails GN 2422 to build linear guide rail systems. They are used in mechanical engineering or jigmaking for the linear movement of plant equipment.
Depending on cam roller carriage type, these can be mounted in axial or radial direction to the roller axes. Also depending on rail type, matching wipers are mounted, with type N featuring additional sealing lips in longitudinal direction.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2424-28-R-X

Part Number
2424-28-R-X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height h1 Type Version

214.62 €

1 Available 7 Days 28R, Radial roller carriage, lateral arrangementX, with wiper for fixed bearing rail (X-rail)

Loading...

  1. 1

This page is Cam roller carriages, part number 2424-28-R-X.
You can find the detail information about specifications and dimensions on part number 2424-28-R-X.

Variation of this product

Part Number
2424-18-R-X
2424-18-S-U
2424-18-S-X
2424-28-S-U
2424-28-S-X
2424-35-R-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height h1 Type Version

173.70 €

1 Available 7 Days 18R, Radial roller carriage, lateral arrangementX, with wiper for fixed bearing rail (X-rail)

151.22 €

1 Available 7 Days 18S, Narrow roller carriage, central arrangementU, with wiper for floating bearing rail (U-rail)

151.22 €

1 Available 7 Days 18S, Narrow roller carriage, central arrangementX, with wiper for fixed bearing rail (X-rail)

182.58 €

1 Available 7 Days 28S, Narrow roller carriage, central arrangementU, with wiper for floating bearing rail (U-rail)

182.58 €

1 Available 7 Days 28S, Narrow roller carriage, central arrangementX, with wiper for fixed bearing rail (X-rail)

245.18 €

1 Available 7 Days 35R, Radial roller carriage, lateral arrangementU, with wiper for floating bearing rail (U-rail)

Tech Support