Cam action indexing plungers for welding (Part Numbers - CAD Download)

Cam action indexing plungers for welding
  • Volume Discount
Cam action indexing plungers GN 612.3 are used in cases where the locking pin must not protrude all the time. By rotating the lock through 180° the locking pin withdraws itself. A notch keeps the plunger in this position.
The square body can therefore be welded in any required position. In order to prevent a change in the spring load by the transferred heat we recommend spot welding the plunger body.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

612.3-6-16-A

Part Number
612.3-6-16-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d Type Square s

20.90 €

1 Available 7 Days 6A, without plastic cap16

Loading...

  1. 1

This page is Cam action indexing plungers for welding, part number 612.3-6-16-A.
You can find the detail information about specifications and dimensions on part number 612.3-6-16-A.

Variation of this product

Part Number
612.3-10-20-B
612.3-12-20-A
612.3-12-20-B
612.3-6-16-B
612.3-8-16-A
612.3-8-16-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bolt diameter d Type Square s

27.30 €

1 Available 7 Days 10B, with plastic cap20

25.08 €

1 Available 7 Days 12A, without plastic cap20

27.52 €

1 Available 7 Days 12B, with plastic cap20

23.32 €

1 Available 7 Days 6B, with plastic cap16

20.96 €

1 Available 7 Days 8A, without plastic cap16

23.22 €

1 Available 7 Days 8B, with plastic cap16

Tech Support