Manufacturer part number: 90308
Brand: AMF
Price: 39.96 €
Delivery time: Same day
Tightening Force: 1100 N
Clamping screw: [M5] M5x38
Tightening Force (Range Selectable): 500 to 2279 N
F1: 0,8 kN
F2: 1,1 kN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
90308
Part Number
|
---|
90308 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tightening Force (N) | Clamping screw | Tightening Force (Range Selectable) (N) | F1 (kN) | F2 (kN) | Size | |
---|---|---|---|---|---|---|---|---|---|---|---|
39.96 € 21.98 € | 1 | Available |
Same day
Stock | 10 | 1100 | [M5] M5x38 | 500 to 2279 | 0,8 | 1,1 | 1 |
Loading...
Attaching Method | Straight Base | Tip Bolt Type | Bolt with Rubber | Tip Bolt Position Adjustment1 | Slide Adjustment |
---|
This page is 6832B Horizontal toggle clamp, black, part number 90308.
You can find the detail information about specifications and dimensions on part number 90308.
Configure
Stock
Basic Attributes
Type
Tightening Force(N)
Clamping screw
Tightening Force (Range Selectable)(N)
F1(kN)
F2(kN)
Size
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
456400 |
482471 |
482497 |
90290 |
90381 |
90530 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Tightening Force (N) | Clamping screw | Tightening Force (Range Selectable) (N) | F1 (kN) | F2 (kN) | Size |
---|---|---|---|---|---|---|---|---|---|---|---|
39.41 € | 1 | Available |
Same day
Stock | 10 | 1200 | - | 500 to 2279 | 1,0 | 1,2 | 2 | |
35.69 € | 1 | Available |
Same day
Stock | 10 | 1100 | - | 500 to 2279 | 0,8 | 1,1 | 1 | |
49.37 € | 1 | Available |
Same day
Stock | 10 | 2500 | - | 2280 to 2999 | 1,8 | 2,5 | 3 | |
27.92 € | 1 | Available | 6 Days | 10 | 400 | [M4] M4x32 | 270 to 499 | 0,3 | 0,4 | 0 | |
54.73 € | 1 | Available |
Same day
Stock | 10 | 2500 | [M8] M8x58 | 2280 to 2999 | 1,8 | 2,5 | 3 | |
44.11 € | 1 | Available |
Same day
Stock | 10 | 1200 | [M6] M6x45 | 500 to 2279 | 1,0 | 1,2 | 2 |