Manufacturer part number: SLTS-M4X8
Brand: NABEYA BI-TECH
Price: 28.12 €
Delivery time: 6 Days
Nominal of Thread (M): 4
Length L (mm): 8 mm
Pitch: 0.7 mm
Sales Unit: Box/Package
Specifications: Applicable wrench: SKX-20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SLTS-M4X8
Part Number
|
---|
SLTS-M4X8 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal of Thread (M) | Length L (mm) (mm) | Pitch (mm) | Sales Unit | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|
28.12 € | 50 Pieces Per Package | 1 pack | 6 Days | 4 | 8 | 0.7 | Box/Package | Applicable wrench: SKX-20 |
Loading...
Detailed Shape | Low Head | Material | Stainless Steel | Surface Treatment | N/A |
---|---|---|---|---|---|
Mounting Hole Shape | Hexalobuler Hole | Tip Shape | Flat End | Additional Shapes | Standard |
Strength Class(Stainless) | A2-50 | Thread ridge Type | Metric Coarse | Basic Shape | Standard (Round) |
Application | Standard | Screw Type | Full-Thread |
This page is NBK Hexalobular Socket Head Cap Screws With Low Profile SLTS, part number SLTS-M4X8.
You can find the detail information about specifications and dimensions on part number SLTS-M4X8.
Configure
Basic Attributes
Type
Nominal of Thread (M)
Length L (mm)(mm)
Pitch(mm)
Sales Unit
Specifications
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SLTS-M2.5X12-VA |
SLTS-M2.5X5 |
SLTS-M2.5X5-VA |
SLTS-M4X8-VA |
SLTS-M5X10 |
SLTS-M5X10-VA |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal of Thread (M) | Length L (mm) (mm) | Pitch (mm) | Sales Unit | Specifications |
---|---|---|---|---|---|---|---|---|---|---|
2.93 € | 1 | Available | 8 Days | 2.5 | 12 | 0.45 | Low Quantity (can be purchased from one) | Applicable wrench: SKX-8 | ||
32.79 € | 50 Pieces Per Package | 1 pack | 8 Days | 2.5 | 5 | 0.45 | Box/Package | Applicable wrench: SKX-8 | ||
2.94 € | 1 | Available | 8 Days | 2.5 | 5 | 0.45 | Low Quantity (can be purchased from one) | Applicable wrench: SKX-8 | ||
1.99 € | 1 | Available | 6 Days | 4 | 8 | 0.7 | Low Quantity (can be purchased from one) | Applicable wrench: SKX-20 | ||
41.61 € | 50 Pieces Per Package | 1 pack | 8 Days | 5 | 10 | 0.8 | Box/Package | Applicable wrench: SKX-25 | ||
3.06 € | 1 | Available | 8 Days | 5 | 10 | 0.8 | Low Quantity (can be purchased from one) | Applicable wrench: SKX-25 |