Heavy duty apparatus Castors (C120) (C120.A85.125)

Heavy duty apparatus Castors (C120) C120.A85.125

Click on this image to zoom in.

Click on this image to zoom in.

  • C120.A80
  • C120.A85

Product Details:

Manufacturer part number: C120.A85.125

Brand: BS ROLLEN

Price: 25.46

Delivery time: 2 Days


Technical Data:

Mounting Height H: 162.5 mm

Load Range: 80.01 to 140.00 daN

Plate Length L: 95 mm

Plate Width W: 70 mm

Wheel Dia. D: 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C120.A85.125

Part Number
C120.A85.125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

25.46 €

4 2 Days 162.580.01 to 140.00957012531

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel

This page is Heavy duty apparatus Castors (C120), part number C120.A85.125.
You can find the detail information about specifications and dimensions on part number C120.A85.125.

Variation of this product

Part Number
C120.A80.100
C120.A80.125
C120.A80.151
C120.A85.081
C120.A85.100
C120.A85.151
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

15.38 €

1 3 Days 13735.01 to 80.00957010030

16.52 €

1 3 Days 162.580.01 to 140.00957012531

37.68 €

1 3 Days 19280.01 to 140.00946415032

20.72 €

1 3 Days 11535.01 to 80.0094648021

22.46 €

4 2 Days 13735.01 to 80.00957010030

42.98 €

1 3 Days 19280.01 to 140.00946415032

Tech Support