Manufacturer part number: CG1RA32-25Z
Brand: SMC
Price: 78.74 €
Delivery time: 7 Days
Cylinder (Tube) Inner Diameter: 32 Ø
Stroke: 25 mm
Environment, Applications: Standard
Valves: -
Cushion: Air cushion
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CG1RA32-25Z
Part Number
|
---|
CG1RA32-25Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Valves | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Custom-made Specifications | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.74 € | 1 | 7 Days | 32 | 25 | Standard | - | Air cushion | Without magnet | - | - | - | Male rod end | Made-to-order products not available | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
End Locking | NA | Operating Pressure(MPa) | 0.05 to 1.0 | Rod Tip Metal Fitting | Without bracket |
Type | Direct mount type |
This page is Air Cylinder, Direct-Mount Type, Double Acting CG1R Series, part number CG1RA32-25Z.
You can find the detail information about specifications and dimensions on part number CG1RA32-25Z.
Configure
Basic Attributes
Valves
Auto Switch
Lead Wire Length(m)
Number of Switches
Connector type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Cushion
Specifications
Rod Tip Shape
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDG1RA20-120Z |
CDG1RA20-125Z |
CDG1RA20-130Z |
CG1RA32-30Z |
CG1RA32-50Z |
CG1RA32-75Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Valves | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.23 € | 1 | 7 Days | 20 | 120 | Standard | - | Air cushion | Built-in magnet | Without switch | - | - | Male rod end | Made-to-order products not available | - | ||
80.23 € | 1 | 7 Days | 20 | 125 | Standard | - | Air cushion | Built-in magnet | Without switch | - | - | Male rod end | Made-to-order products not available | - | ||
82.47 € | 1 | 7 Days | 20 | 130 | Standard | - | Air cushion | Built-in magnet | Without switch | - | - | Male rod end | Made-to-order products not available | - | ||
80.98 € | 1 | 7 Days | 32 | 30 | Standard | - | Air cushion | Without magnet | - | - | - | Male rod end | Made-to-order products not available | - | ||
80.98 € | 1 | 26 Days | 32 | 50 | Standard | - | Air cushion | Without magnet | - | - | - | Male rod end | Made-to-order products not available | - | ||
83.23 € | 1 | 26 Days | 32 | 75 | Standard | - | Air cushion | Without magnet | - | - | - | Male rod end | Made-to-order products not available | - |