Manufacturer part number: 10025-26
Brand: DANLY
Price: 3.98 €
Delivery time: 7 Days
Allowable Load (Configurable Range): 16.01 to 30.00 N
Allowable Load P2: 160.4 N
Height H2 at Allowable Load: 7.5 mm
Free Length L: 25 mm
Outer Diameter D: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10025-26
Part Number
|
---|
10025-26 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Height H2 at Allowable Load (mm) | Free Length L (mm) | Outer Diameter D (mm) | I.D. d (mm) | Spring Constant (N/mm) | Height H1 at Mounting (mm) | Load P1 at Mounting (N) | Color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.98 € | 1 | Available | 7 Days | 10 | 16.01 to 30.00 | 160.4 | 7.5 | 25 | 10 | 5 | 21.4 | 6.2 | 133.7 | Red (Heavy Load) |
Loading...
Material | Silicon Chrome Steel | Type | Round Wire | Surface Treatment | After Shot Peening, Painting |
---|
This page is DANLY Spring Series (Round Wire), part number 10025-26.
You can find the detail information about specifications and dimensions on part number 10025-26.
Configure
Basic Attributes
Type
Allowable Load (Configurable Range)(N)
Allowable Load P2(N)
Height H2 at Allowable Load(mm)
Free Length L(mm)
Outer Diameter D(mm)
I.D. d(mm)
Spring Constant(N/mm)
Height H1 at Mounting(mm)
Load P1 at Mounting(N)
Color
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10025-11 |
10025-21 |
10032-11 |
10032-21 |
10032-26 |
10038-11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Height H2 at Allowable Load (mm) | Free Length L (mm) | Outer Diameter D (mm) | I.D. d (mm) | Spring Constant (N/mm) | Height H1 at Mounting (mm) | Load P1 at Mounting (N) | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.83 € | 1 | Available | 7 Days | 10 | 4.51 to 8.50 | 46 | 10.2 | 25 | 10 | 5 | 4.6 | 7.5 | 34.5 | Green (For Light Load) | |
2.79 € | 1 | Available | 7 Days | 10 | 8.51 to 16.00 | 116.7 | 9.4 | 25 | 10 | 5 | 12.5 | 7.5 | 93.4 | Blue (Medium Load) | |
6.88 € | 1 | Available |
Same day
Stock | 10 | 1.51 to 4.50 | 44.8 | 12.5 | 32 | 10 | 5 | 3.5 | 9.6 | 33.6 | Green (For Light Load) | |
3.96 € | 1 | Available |
Same day
Stock | 10 | 8.51 to 16.00 | 116.9 | 12 | 32 | 10 | 5 | 9.7 | 9.6 | 93.5 | Blue (Medium Load) | |
3.84 € | 1 | Available | 7 Days | 10 | 8.51 to 16.00 | 158.1 | 9.6 | 32 | 10 | 5 | 16.5 | 8 | 131.7 | Red (Heavy Load) | |
3.11 € | 1 | Available | 7 Days | 10 | 1.51 to 4.50 | 43.3 | 15 | 38 | 10 | 5 | 2.8 | 11 | 32.4 | Green (For Light Load) |