Dowel Pin Inch Size (Part Numbers)

Dowel Pin Inch Size
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Inch size dowel pin.
Material = SCM445 Equivalent; Hardness = HRC58 to 62
Diametric Tolerance: +0.0001 to +0.0003 (Millimeters: +0.0025 to +0.0076)
Parallel pin type developed for positioning when assembling molds, jigs, etc.
Uses tough chromium molybdenum steel, allowing security with thrust loads as well.
Surface hardness has been increased and been given an even smoother finish to avoid galling while driving in.
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DP-7/16-1-3/4
DP-7/16-2
DP-7/16-2-1/2
DP-7/16-2-1/4
DP-7/16-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal Dia. Length Material Nominal

4.25 €

1 Available 8 Days 107/161 3/4EN 1.7262 Equiv.11.113

5.14 €

3.65 €

1 Available Same day

Stock

107/162-11.113

5.62 €

1 Available 8 Days 107/162 1/2EN 1.7262 Equiv.11.113

5.15 €

1 Available 8 Days 107/162 1/4EN 1.7262 Equiv.11.113

6.50 €

1 Available 8 Days 107/163-11.113

Loading...

Basic information

Shape Straight Shaft Dia. Tolerance Positive Tolerance Shaft End Shape Standard
Properties General Sales Unit Low Quantity (can be purchased from one) Tolerance +0.025/+0.076

Tech Support