Parallel Pin with Internal Thread [m6] (UTPM6-S45CQ-D5-30)

Parallel Pin with Internal Thread [m6] UTPM6-S45CQ-D5-30
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: UTPM6-S45CQ-D5-30

Brand: OHKITA

Price: 5.45

Delivery time: Same day


Technical Data:

Material: [Steel] EN 1.1191 Equiv.

Nominal Dia.: 5

Length: 30

Size of Screw M: 3

Thread Length: 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UTPM6-S45CQ-D5-30

Part Number
UTPM6-S45CQ-D5-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Nominal Dia. Length Size of Screw M Thread Length

5.45 €

1 Available Same day

Stock

10[Steel] EN 1.1191 Equiv.53035

Loading...

  1. 1

Basic information

Shape Straight Shaft End Shape Internal Thread Properties General
Surface Treatment No Sales Unit Low Quantity (can be purchased from one)

This page is Parallel Pin with Internal Thread [m6], part number UTPM6-S45CQ-D5-30.
You can find the detail information about specifications and dimensions on part number UTPM6-S45CQ-D5-30.

Variation of this product

Part Number
UTPM6-S45CQ-D10-20
UTPM6-S45CQ-D10-25
UTPM6-S45CQ-D10-28
UTPM6-S45CQ-D5-32
UTPM6-S45CQ-D5-35
UTPM6-S45CQ-D5-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Nominal Dia. Length Size of Screw M Thread Length

2.86 €

1 Available 8 Days 10[Steel] EN 1.1191 Equiv.1020610

3.10 €

1 Available 8 Days 10[Steel] EN 1.1191 Equiv.1025610

3.61 €

1 Available 8 Days 10[Steel] EN 1.1191 Equiv.1028610

1.88 €

1 Available Same day

Stock

10[Steel] EN 1.1191 Equiv.53235

2.79 €

1 Available 8 Days 10[Steel] EN 1.1191 Equiv.53535

2.53 €

1 Available 8 Days 10[Steel] EN 1.1191 Equiv.54035

Tech Support