Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CHB-M1.2
Material | Iron | Surface Treatment | N/A | Sales Unit | Separate (available for purchase individually) |
---|---|---|---|---|---|
Shaft L(mm) | 25 | Handle L(mm) | 32 | Handle Diameter D(mm) | 6.35 |
This page is Bit For Microchemistry Screws, part number CHB-M1.2.
You can find the detail information about specifications and dimensions on part number CHB-M1.2.
Part Number |
---|
CHB-M1.4 |
CHB-M1.6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Tool Size (Nominal/Inch) | Applicable Size |
---|---|---|---|---|---|---|---|
6.22 € | 1 | 7 Days | 10 | 1.4 | M1.4 | ||
6.22 € | 1 | 7 Days | - | 1.6 | M1.6 |