LOGISTAR Tailorbelt-V Sloped Conveyance Applications (Reference Inclination Angle: 20° or Less)

LOGISTAR Tailorbelt-V Sloped Conveyance Applications (Reference Inclination Angle: 20° or Less)
Suitable for a wide range of applications from transporting cardboard boxes to agricultural products

Adopts high-quality PVC with outstanding oil, chemical, ozone and abrasion resistance.
Can also support transportation of logistics applications to machine parts, steel plates, building boards, etc.

(i)Remark

  • The product image is representative and may differ from the actual product. For details of color and surface shape, etc., refer to the catalog.

    * When attaching a meandering prevention bar it is necessary to specify a belt perimeter of 500 mm or more.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NS122VX0/20GYSS-[10-1200/5]X[220-9990/10]-E
NS122VX0/20GYSS-[30-1000/5]X[220-9990/10]-E-[A,​B]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSurface Cover Color Belt width
(mm)
Surface Cover Shape Belt circumferential length
(mm)
Meandering Prevention Crosspiece
1 10 Days 10[Gray] Gray10 ~ 1200Rough top220 ~ 9990NA
1 10 Days -[Gray] Gray30 ~ 1000Rough top220 ~ 9990A Type / B Type

Loading...

  1. 1

Basic information

Belt Specification Slope / Electrical Conductivity Surface Cover Material Vinyl Chloride Endless Type Finger
Core Body Material Polyester The Number of Tire Ply 2 Ply Thickness(mm) Front side: 2.0; Reverse side: -

Tech Support