Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GA-10
Code NO. | 10210 | Format | Hallway | L x W(mm) | 100x25.5 |
---|---|---|---|---|---|
Door thickness(mm) | 25~33 | Front shape | Upper and lower L | Front symbol | UC |
B/S | 100 | Screw Pitch(mm) | 80 | JAN Code | 4960983993033 |
This page is GOAL Special Entrance Door Lock Taikokinzoku Corporation, part number GA-10.
You can find the detail information about specifications and dimensions on part number GA-10.