Set collars / steel / slotted, two-piece / 25069 (Part Numbers - CAD Download)

Set collars / steel / slotted, two-piece / 25069
  • Promotional pricing
Set collars with universal applicability, e.g. as a fixed stop.
Set collars with strong clamping force.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Set Collars, EH 25069.

Product Description

Set collars with universal applicability, e.g. as a fixed stop.
Set collars with strong clamping force.

Material

Screw
• Steel
• Stainless steel
Set collar
• Steel, black, steam oxidized
• Stainless steel 1.4404

Drawing

picture 1 picture 2

Order Information

DimensionsWSWeightArt. No.
d1d2d3sx   
H10       
[mm][mm][g] 
slotted – picture 1, steel
620M391.22.52025069.0006
822M391.02.51825069.0008
1026M4111.63.03225069.0010
1230M4110.73.04225069.0012
1432M4110.73.04025069.0014
1536M5131.44.07025069.0015
1636M5131.44.06825069.0016
1842M5150.64.010925069.0018
2042M5150.64.010325069.0020
2248M5150.04.013825069.0022
2548M5150.04.012625069.0025
2855M6150.55.017125069.0028
3055M6150.55.016225069.0030
3260M6150.45.019625069.0032
3560M6150.45.017825069.0035
4065M6150.55.020025069.0040
slotted – picture 1, stainless steel
620M391.22.52025069.0106
822M391.02.51925069.0108
1026M4111.63.03325069.0110
1230M4110.73.04025069.0112
1432M4110.73.04025069.0114
1536M5131.44.07325069.0115
1636M5131.44.06625069.0116
1842M5150.64.012025069.0118
2042M5150.64.010425069.0120
2248M5150.04.014125069.0122
2548M5150.04.013025069.0125
2855M6150.55.017425069.0128
3055M6150.55.016025069.0130
3260M6150.45.018225069.0132
3560M6150.45.017125069.0135
4065M6150.55.018325069.0140
divided – picture 2, steel
620M391.22.51525069.0206
822M391.02.52025069.0208
1026M4111.63.03125069.0210
1230M4110.73.03925069.0212
1432M4110.73.04325069.0214
1536M5131.44.06525069.0215
1636M5131.44.06425069.0216
1842M5150.64.010325069.0218
2042M5150.64.09825069.0220
2248M5150.04.013525069.0222
2548M5150.04.012225069.0225
2855M6150.55.016525069.0228
3055M6150.55.015325069.0230
3260M6150.45.018725069.0232
3560M6150.45.017025069.0235
4065M6150.55.018925069.0240
divided – picture 2, stainless steel
620M391.22.51825069.0306
822M391.02.51825069.0308
1026M4111.63.02925069.0310
1230M4110.73.04025069.0312
1432M4110.73.04425069.0314
1536M5131.44.06925069.0315
1636M5131.44.06325069.0316
1842M5150.64.010525069.0318
2042M5150.64.010025069.0320
2248M5150.04.013725069.0322
2548M5150.04.012525069.0325
2855M6150.55.016525069.0328
3055M6150.55.015625069.0330
3260M6150.45.018825069.0332
3560M6150.45.017325069.0335
4065M6150.55.017025069.0340

Application Example

Part Number
25069.0330
25069.0332
25069.0335
25069.0340
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTightening Method d1
(mm)
d2
(mm)
s
(mm)
Material Surface Treatment d3 x
(mm)
WS
(mm)
Screw Set collar

28.14 €

1 4 Days 10Split305515Stainless SteelNo Surface TreatmentM60.55Stainless steelStainless steel 1.4404

29.30 €

1 4 Days 10Split326015Stainless SteelNo Surface TreatmentM60.45Stainless steelStainless steel 1.4404

29.30 €

18.17 €

1 Same day

Stock

10Split356015Stainless SteelNo Surface TreatmentM60.45Stainless steelStainless steel 1.4404

31.48 €

1 2 Days 10Split406515Stainless SteelNo Surface TreatmentM60.55Stainless steelStainless steel 1.4404

Loading...

Basic information

Conflict Minerals free yes REACH compliant yes

Tech Support