Manufacturer part number: 23320.0062
Brand: HALDER
Price: 188.04 €
Delivery time: 4 Days
h1: 41 mm
h2: 40 mm
h3: 33.3 mm
h4: 27.6 mm
Clamping Range: 0 - 14 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23320.0062
Part Number
|
---|
23320.0062 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | Clamping Range (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
188.04 € | 1 | 4 Days | 10 | 41 | 40 | 33.3 | 27.6 | 0 - 14 |
Loading...
Material | Hardened Steel | Type | Main Body | Type | Peripherals |
---|---|---|---|---|---|
Conflict Minerals free | yes | REACH compliant | yes |
This page is Clamping Jaws, for floating clamp M 16, part number 23320.0062.
You can find the detail information about specifications and dimensions on part number 23320.0062.
Configure
Basic Attributes
Type
h1(mm)
h2(mm)
h3(mm)
h4(mm)
Clamping Range(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23320.0060 |
23320.0064 |
23320.0066 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | Clamping Range (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
116.24 € | 1 | 4 Days | 10 | 29 | 40 | 33.3 | 27.6 | 10 - 25 | |||
188.04 € | 1 | 4 Days | 10 | 21.6 | 45 | 38.3 | 32.6 | 23 - 38 | |||
193.14 € | 1 | 4 Days | 10 | 18.6 | 54 | 47.3 | 41.6 | 35 - 50 |