Retaining Cables (22400.0933)

Retaining Cables 22400.0933
  • Promotional pricing

Product Details:

Manufacturer part number: 22400.0933

Brand: HALDER

Price: 4.23

Delivery time: 2 Days


Technical Data:

l1: 300 mm

l2: - mm

Temperature max.: 250 °C

Attaching ring: Stainless steel

Retaining cable: Stainless steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22400.0933

Retaining Cables, EH 22400.

Product Description

These retaining cables secure the single-acting ball lock pin EH 22340., EH 22350., EH 22370. and EH 22380., as well as clamping pin EH 22360., and socket pin EH 22400. against possible loss.

Material

Attaching ring
• Stainless steel
Eyelet
• Stainless steel
• Brass, tin-plated
Retaining cable
• Stainless steel
• Thermoplastic PA 6, grey
• Thermoplastic PUR, black, with filling thread
Coating retaining cable
• Without coating
• Thermoplastic PA 6 coated, black
• Thermoplastic PA 6 coated, clear
• Thermoplastic PVC coated, green (transparent)
• Thermoplastic PA 6, grey
• Thermoplastic PUR, black

Assembly

Attached holding clips (picture 5/6) to the ball lock pin with a soft-face mallet. Disassemble via levering it with a screw driver.
Thermoplastic version (picture 7): cut-off projecting ends without burr after being fastened.
Spiral form design (picture 8) with very high effective working length.

Notes

Special types on request.
Models picture 3 and picture 4 correspond to MIL-DTL-83420.

Further products

• Retaining Cables, for threaded lock pin
• Lanyards, according to DAN80
• Lanyards, according to NSA5732

Drawing

picture 1 picture 5 picture 2 picture 6 picture 3 picture 7 picture 4 picture 8

Order Information

DimensionsSuitable for sizeOperating temperature rangeWeightArt. No.
ll1l2 max.  
  max.    
[mm][mm][°C][g] 
stainless steel, with 2 attaching rings – picture 1, Thermoplastic PA 6 coated, black
150807.822400.09401)
200808.422400.09411)
300809.122400.09431)
stainless steel, with attaching ring and eyelet – picture 2, Thermoplastic PA 6 coated, black
150807.722400.09451)
200807.522400.09461)
300808.622400.09481)
stainless steel, with 2 attaching rings – picture 1, Thermoplastic PA 6 coated, clear
150807.822400.09501)
200808.522400.09521)
300809.722400.09561)
stainless steel, with attaching ring and eyelet – picture 2, Thermoplastic PA 6 coated, clear
150807.822400.09601)
200807.622400.09621)
300808.622400.09661)
stainless steel, with 2 attaching rings – picture 1, Without coating
1502507.422400.09301)
2002507.922400.09311)
3002508.922400.09331)
stainless steel, with attaching ring and eyelet – picture 2, Without coating
1502506.622400.09351)
2002507.022400.09361)
3002508.022400.09381)
stainless steel, with fixing tab, rectangular and attaching ring – picture 3, Thermoplastic PVC coated, green (transparent)
1508011.022400.13011)
2008012.022400.13021)
3008014.022400.13031)
stainless steel, with fixing tab in drop shape and attaching ring – picture 4, Thermoplastic PVC coated, green (transparent)
1508011.022400.13111)
2008012.022400.13121)
3008014.022400.13131)
stainless steel, with holding clip and eyelet – picture 5, Thermoplastic PA 6 coated, clear
1505/ 6806.122400.10012)
1508/10807.022400.10212)
15012/16808.222400.10412)
15020/258011.022400.10612)
2005/ 6806.822400.10022)
2008/10807.622400.10222)
20012/16808.822400.10422)
20020/258012.022400.10622)
3005/ 6808.022400.10032)
3008/10808.922400.10232)
30012/168010.022400.10432)
30020/258013.022400.10632)
stainless steel, with holding clip and eyelet – picture 5, Thermoplastic PA 6 coated, black
1505/ 6806.222400.11012)
1508/10807.122400.11212)
15012/16808.222400.11412)
15020/258011.022400.11612)
2005/ 6806.822400.11022)
2008/10807.722400.11222)
20012/16808.922400.11422)
20020/258012.022400.11622)
3005/ 6808.022400.11032)
3008/10808.922400.11232)
30012/168010.022400.11432)
30020/258013.022400.11632)
stainless steel, with holding clip and eyelet – picture 5, Without coating
1505/ 62505.822400.12012)
1508/102506.722400.12212)
15012/162507.922400.12412)
15020/2525011.022400.12612)
2005/ 62506.322400.12022)
2008/102507.222400.12222)
20012/162508.422400.12422)
20020/2525011.022400.12622)
3005/ 62507.322400.12032)
3008/102508.222400.12232)
30012/162509.522400.12432)
30020/2525013.022400.12632)
stainless steel, with holding clip and attaching ring – picture 6, Thermoplastic PA 6 coated, clear
1505/ 6806.322400.10112)
1508/10807.222400.10312)
15012/16808.422400.10512)
15020/258011.022400.10712)
2005/ 6806.922400.10122)
2008/10807.822400.10322)
20012/16809.022400.10522)
20020/258012.022400.10722)
3005/ 6808.222400.10132)
3008/10809.022400.10332)
30012/168010.022400.10532)
30020/258013.022400.10732)
stainless steel, with holding clip and attaching ring – picture 6, Thermoplastic PA 6 coated, black
1505/ 6806.322400.11112)
1508/10807.322400.11312)
15012/16808.422400.11512)
15020/258011.022400.11712)
2005/ 6807.022400.11122)
2008/10807.822400.11322)
20012/16809.022400.11522)
20020/258012.022400.11722)
3005/ 6808.222400.11132)
3008/10809.022400.11332)
30012/168010.022400.11532)
30020/258013.022400.11732)
stainless steel, with holding clip and attaching ring – picture 6, Without coating
1505/ 62505.922400.12112)
1508/102506.822400.12312)
15012/162508.022400.12512)
15020/2525011.022400.12712)
2005/ 62506.422400.12122)
2008/102507.322400.12322)
20012/162508.522400.12522)
20020/2525012.022400.12722)
3005/ 62507.422400.12132)
3008/102508.622400.12332)
30012/162509.522400.12532)
30020/2525013.022400.12732)
with double sided clamping/indexing mechanism – picture 7, Thermoplastic PA 6, grey
150801.822400.0970
250802.422400.0974
spiral form, with attaching rings – picture 8, Thermoplastic PUR, black
1006008015.022400.09801)
20012008016.022400.09821)
1) not for ball lock pins, basic type
2) for ball lock pins, basic type

Application Example

Part Number
22400.0933
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSl1
(mm)
l2
(mm)
Temperature max.
(°C)
Attaching ring Retaining cable Coating retaining cable Conflict Minerals free REACH compliant Specification Suitable for size
(mm)
Weight
(g)

4.23 €

1 2 Days 10300-250Stainless steelStainless steelwithout coatingyesyesstainless steel, with 2 attaching rings, Without coating-8.9

Loading...

  1. 1

Basic information

Type Knob Type

This page is Retaining Cables, part number 22400.0933.
You can find the detail information about specifications and dimensions on part number 22400.0933.

Variation of this product

Part Number
22400.0930
22400.0931
22400.0935
22400.0936
22400.0938
22400.0940
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSl1
(mm)
l2
(mm)
Temperature max.
(°C)
Attaching ring Retaining cable Coating retaining cable Conflict Minerals free REACH compliant Specification Suitable for size
(mm)
Weight
(g)

3.90 €

1 3 Days 10150-250Stainless steelStainless steelwithout coatingyesyesstainless steel, with 2 attaching rings, Without coating-7.4

4.03 €

1 2 Days 10200-250Stainless steelStainless steelwithout coatingyesyesstainless steel, with 2 attaching rings, Without coating-7.9

4.52 €

1 Same day

Stock

10150-250Stainless steelStainless steelwithout coatingyesyesstainless steel, with attaching ring and eyelet, Without coating-6.6

4.81 €

1 Same day

Stock

10200-250Stainless steelStainless steelwithout coatingyesyesstainless steel, with attaching ring and eyelet, Without coating-7

4.99 €

1 Same day

Stock

10300-250Stainless steelStainless steelwithout coatingyesyesstainless steel, with attaching ring and eyelet, Without coating-8

3.90 €

1 2 Days 10150-80Stainless steelStainless steelThermoplastic PA6 coated, blackyesyesstainless steel, with 2 attaching rings, Thermoplastic PA 6 coated, black-7.8

Tech Support