Manufacturer part number: S6023-400710
Brand: TERAUCHI
Price: 628.21 €
Delivery time: 12 Days
Roller Width: 400 mm
Machine Length: 1000 mm
Order Code: 462-5200
Mass: 29 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S6023-400710
Roller Material | Carbon steel Pipe for Mechanical Structure | Roller Diameter(Ø) | 60.5 | Pitch(mm) | 75 |
---|---|---|---|---|---|
Thickness(mm) | 2.3 | Application | Medium Load | Extrusion Type | Straight |
Roller Type | Straight | Frame Material | Steel | Frame Surface Treatment | NA |
Roller Surface Treatment | NA | Specifications | Standard | Roller Load Capacity(kg/piece) | 90 |
Number Contained In A Packet(unit) | 1 |