HT Pipe (Heat-Resistant Type) (HTVP16X2M)

HT Pipe (Heat-Resistant Type) HTVP16X2M
  • Volume Discount

Product Details:

Manufacturer part number: HTVP16X2M

Brand: KUBOTACI

Price: 36.91

Delivery time: 6 Days


Technical Data:

Nominal Diameter: 16 φ

Nominal Diameter: 16 mm

D: 22 mm

t: 3.0 mm

JAN Code: 4997983101168


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HTVP16X2M

Part Number
HTVP16X2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter
(φ)
Nominal Diameter
(mm)
D
(mm)
t
(mm)
JAN Code Order Code Mass
(g)

36.91 €

1 Available 6 Days 1616223.04997983101168446-4737562

Loading...

  1. 1

Basic information

Type HTVP Pipe (Heat Resistant) Length(mm) 2000 Material Vinyl chloride
Operating Temperature Range [Max. Operating Pressure: 1.0MPa](°C) 5~40°C Operating Temperature Range [Max. Operating Pressure: 0.2MPa](°C) 71~90°C Standard JIS, K6776 Standard Product
L(mm) 2000 Quantity 1

Tech Support