Transparent TS Tees

Transparent TS Tees
  • Volume Discount
[Features]
• Allows quick verification of the insertion outlet and existence of adhesion; allows for accurate facility engineering management.
[Application]
• Fitting for industrial water supply piping in general industry and industrial facilities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-TST20

Part Number
C-TST20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.75 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Tee Material of Applicable Pipe PVC
Applicable Pipe Outer Dia. D (D1)(Ø) 26 Max. Operating Pressure(MPa) 1 Surface Treatment NA
Operating Temperature Range(°C) 5::35 Nominal Diameter of PVC Pipe(mm) 20 H(mm) 50
I(mm) 50 Z1(mm) 15 Z2(mm) 15
JAN Code 4997983115851 Order Code 446-3331 Number Contained In A Packet 1
Mass(g) 70

This page is Transparent TS Tees, part number C-TST20.
You can find the detail information about specifications and dimensions on part number C-TST20.

Tech Support